IESNA:LM-63-2002
[TEST]P948981
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29746
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3490.1 4370 5165.3 5781.1 6283.2 6567.2 6700.8 6748.4 6989.5 7505.4
8357.6 9433.9 10493.4 11339.5 12079.6 12755.2 13182 13291.1 13028.5 12363.6
11021.6 8701.5 7182.9 6016 4764.6 3351.9 2203.4 1544.7 1205.3 1041.1
944.3 793.8 672.5 233.4 113.6 18.4 0
3490.1 4400.7 5203.7 5830.2 6290.8 6602.5 6762.2 6806.8 7006.4 7471.6
8259.3 9314.2 10353.7 11228.9 11976.7 12652.3 13159 13341.7 13174.4 12610.8
11489.9 9346.4 7473.1 6275.5 5039.4 3654.4 2403 1621.5 1243.7 1077.9
953.5 806.1 678.7 288.7 121.3 23 0
3490.1 4362.3 5150 5782.6 6275.5 6633.2 6831.3 6915.8 7072.4 7490
8161 9097.7 10095.7 10975.6 11686.5 12254.6 12787.4 13046.9 12980.9 12531
11629.7 10157.2 8096.5 6659.3 5432.5 4090.5 2731.6 1814.9 1342 1114.8
984.2 856.8 734 560.4 285.6 33.8 0
3490.1 4362.3 5126.9 5758 6284.7 6688.5 6958.8 7100 7247.4 7569.9
8068.9 8795.2 9658.1 10485.7 11152.1 11698.8 12157.9 12529.5 12629.3 12481.9
11939.8 10934.1 9521.5 7849.3 6275.5 4876.7 3410.3 2183.4 1489.4 1133.2
978.1 849.1 724.7 577.3 405.4 158.2 0
3490.1 4233.3 4974.9 5622.9 6178.7 6670.1 7061.6 7321.1 7487 7741.9
8156.4 8689.2 9378.7 10080.4 10711.5 11255 11697.2 12090.3 12369.8 12445
12296.1 11838.5 10951 9609 8041.3 6439.8 4798.4 3163.1 1986.9 1332.8
1016.5 902.9 784.6 598.8 403.8 125.9 0
3490.1 4165.7 4835.2 5466.3 6049.8 6590.2 7081.6 7470.1 7734.2 7981.4
8291.6 8736.8 9252.8 9865.4 10482.7 11096.9 11618.9 12027.4 12336 12590.9
12789 12722.9 12445 11813.9 10723.7 9311.1 7494.6 5747.3 3864.8 2386.1
1547.8 1057.9 766.2 463.7 233.4 61.4 0
3490.1 4036.8 4618.7 5212.9 5790.3 6356.9 6903.5 7390.2 7794.1 8118
8446.6 8805.9 9200.6 9691.9 10255.4 10894.2 11551.4 12185.5 12747.5 13241.9
13691.8 14186.2 14408.9 14547.1 14516.4 13889.9 12693.8 10788.2 8267 5599.9
3232.2 1678.3 856.8 494.4 241.1 82.9 0
3490.1 3938.5 4405.3 4915 5443.3 5942.3 6478.2 6998.7 7499.2 7941.5
8383.7 8793.7 9165.2 9566 9986.7 10438.1 10961.7 11554.4 12202.4 12890.3
13641.1 14719 15589.7 16120.9 16725.9 17163.5 17220.3 16632.2 15102.9 12627.7
9200.6 5937.7 3026.4 1234.5 440.7 86 0
3490.1 3761.9 4090.5 4471.3 4888.9 5331.2 5781.1 6226.3 6667 7120
7594.4 8033.6 8511.1 9010.2 9529.1 10049.7 10627 11275 11992 12804.3
13753.2 15192 16620 17598.1 18846.4 20315.8 21888.2 22936.9 22712.7 20601.4
16254.5 10538 4469.8 1365 429.9 89.1 0
3490.1 3731.2 4058.3 4408.3 4803 5220.6 5647.5 6072.8 6493.5 6920.4
7341.1 7777.2 8237.8 8736.8 9252.8 9788.6 10384.4 11043.1 11780.1 12620.1
13567.4 15090.6 16529.4 17588.8 18923.2 20524.7 22241.3 23334.6 23127.3 20882.4
16157.8 9880.8 3786.5 1045.7 337.8 76.8 0
3490.1 3614.5 3783.4 4010.7 4285.5 4584.9 4887.4 5205.3 5533.8 5865.5
6200.2 6545.7 6894.3 7262.8 7658.9 8078.1 8538.8 9060.8 9690.4 10409
11284.2 12675.3 13730.2 14771.2 16041.1 17568.9 19003 19624.9 18975.4 16498.7
12179.4 6779.1 1954.7 410 136.7 30.7 0
3490.1 3528.5 3623.7 3760.4 3949.2 4153.5 4376.1 4604.9 4836.7 5084
5325 5556.9 5796.4 6034.4 6286.2 6551.9 6831.3 7170.7 7563.7 8073.5
8810.5 9725.7 10349.1 11046.2 11880 12789 13409.3 13192.8 12108.7 10075.8
7276.6 3723.5 1214.6 362.4 124.4 29.2 0
3490.1 3451.7 3465.6 3528.5 3631.4 3737.3 3877.1 4015.3 4151.9 4294.7
4419.1 4531.2 4624.8 4710.8 4770.7 4809.1 4847.5 4873.6 4916.6 5016.4
5255.9 5397.2 5423.3 5475.5 5556.9 5630.6 5429.4 4792.2 3883.2 2877.5
1956.2 1108.6 555.8 234.9 113.6 39.9 0
3490.1 3290.5 3172.3 3110.9 3104.7 3129.3 3170.8 3216.8 3249.1 3269
3267.5 3229.1 3169.2 3084.8 2972.7 2836 2671.7 2501.3 2344.7 2198.8
2048.3 1914.7 1802.6 1710.5 1630.7 1549.3 1448 1311.3 1122.4 869.1
632.6 465.2 322.4 207.3 118.2 33.8 0
3490.1 3141.6 2925.1 2829.9 2806.8 2826.8 2869.8 2915.9 2938.9 2932.8
2900.5 2843.7 2760.8 2657.9 2538.1 2415.3 2287.9 2160.4 2034.5 1896.3
1756.6 1630.7 1538.5 1483.3 1461.8 1464.8 1461.8 1418.8 1312.8 1136.2
864.5 595.8 417.6 274.8 136.7 30.7 0
3490.1 3024.9 2763.9 2661 2665.6 2723.9 2788.4 2829.9 2832.9 2805.3
2751.6 2674.8 2584.2 2479.8 2369.2 2260.2 2145.1 2023.8 1899.4 1784.2
1696.7 1621.5 1570.8 1538.5 1510.9 1478.7 1428 1375.8 1311.3 1208.4
1051.8 826.1 542 299.4 142.8 30.7 0
3490.1 2912.8 2644.1 2575 2618 2697.8 2760.8 2791.5 2779.2 2731.6
2657.9 2570.4 2469 2369.2 2263.3 2160.4 2089.8 2005.3 1899.4 1814.9
1758.1 1682.9 1564.6 1471 1409.6 1349.7 1288.3 1226.8 1171.6 1120.9
1061 964.3 789.2 605 354.7 86 0
3490.1 2849.8 2581.1 2542.7 2616.4 2693.2 2756.2 2774.6 2745.4 2670.2
2579.6 2476.7 2366.2 2267.9 2183.4 2135.8 2079 2020.7 1963.9 1838
1725.9 1636.8 1547.8 1464.8 1378.9 1303.6 1229.9 1162.4 1091.7 1010.3
930.5 858.3 752.4 649.5 454.5 176.6 0
3490.1 2796.1 2541.2 2536.6 2618 2691.7 2747 2753.1 2708.6 2627.2
2524.3 2410.7 2309.4 2215.7 2152.7 2099 2029.9 1936.2 1853.3 1753.5
1676.7 1590.7 1506.3 1429.5 1365 1299 1228.4 1156.2 1071.8 978.1
875.2 784.6 667.9 505.2 334.7 139.7 0
3490.1 2765.4 2521.2 2535.1 2624.1 2696.3 2745.4 2736.2 2679.4 2582.7
2462.9 2350.8 2255.6 2183.4 2149.7 2068.3 1942.4 1796.5 1738.2 1689
1601.5 1533.9 1475.6 1389.6 1325.1 1274.4 1208.4 1130.1 1036.4 933.6
821.5 772.3 664.9 434.5 316.3 193.5 0
3490.1 2759.2 2509 2536.6 2625.7 2699.4 2743.9 2731.6 2662.5 2553.5
2432.2 2321.6 2228 2183.4 2131.2 2028.4 1844.1 1722.8 1692.1 1632.2
1555.4 1472.5 1394.2 1334.3 1297.5 1265.2 1205.3 1131.6 1042.6 939.7
830.7 858.3 684.8 457.6 348.6 129 0
3490.1 2759.2 2507.4 2541.2 2627.2 2700.9 2742.4 2736.2 2668.7 2555
2432.2 2320.1 2226.4 2185 2126.6 2022.2 1830.3 1724.3 1699.8 1630.7
1550.8 1460.2 1395.7 1315.9 1305.2 1265.2 1203.8 1131.6 1048.7 938.2
833.8 846 588.1 472.9 343.9 124.4 0
